Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1/2 x 1/4 " - 1/2 x 1/4" aus Stahl, für Rollendurchmesser 7,75mm, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Kettenradscheibe 1/2 x 1/4" aus Stahl, für Rollendurchmesser 7,75mm, für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 311-230-008
CNSORDERNO
Order number
311-230-008
KET
Sprocket
Z
Number of Teeth
8
DE
Dimensions
38.5 mm
DP
Dimensions
33.18 mm
D1
Dimensions
8 mm
R3
Tooth tip rounding
13 mm
C
Width of the rounding
1.3 mm
B1
Gear width
5.9 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices